(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low Angle Direct Ring Lighting OPDR-LA Series

Low Angle Direct Ring Lighting OPDR-LA Series

Low angle ring lighting ideal for edge extraction and scratch inspection on glossy surfaces.

[Features]
· Lighting that makes out surface scratches and similar defects and features by illuminating the workpiece from a shallow angle (in respect to the workpiece).
· Makes out any differences in the scatter rate by illuminating the target object from an angle and controlling the generation of any ghosting/unwanted reflections.

Part Number

Configured Part Number is shown.

Part Number
OPDR-LA74-48B-2
OPDR-LA74-48R-2
OPDR-LA100-68W-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs

SGD 1,268.10

1 Piece(s) 20 Day(s) or more 10Blue50.1~80745.1~65.440.1~504815.1~201936(2 Rows)

SGD 871.98

1 Piece(s) 20 Day(s) or more 10Red50.1~80743.1~43.640.1~504815.1~201936(2 Rows)

SGD 1,312.12

1 Piece(s) 20 Day(s) or more 10White100.1~1301005.1~65.450.1~706820.1~302290(3 Rows)

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Input Voltage DC12V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)