(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hydrant and related products flexible tube smart tube

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2ST-1000
S2ST-1200
S2ST-1600
S2ST-2000
S2ST-400
S2ST-600
S2ST-800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)

SGD 46.42

1 Piece(s) 8 Day(s) or more 1000

SGD 50.86

1 Piece(s) 8 Day(s) or more 1200

SGD 57.53

1 Piece(s) 8 Day(s) or more 1600

SGD 64.20

1 Piece(s) 8 Day(s) or more 2000

SGD 37.53

1 Piece(s) 8 Day(s) or more 400

SGD 40.43

1 Piece(s) 8 Day(s) or more 600

SGD 44.19

1 Piece(s) 8 Day(s) or more 800

Loading...

  1. 1

Basic Information

Type Flexible Tubes Material Main Body Cross-linked Polyethylene Pipe Applicable Fluid Water
Connecting Part Type Swage Fittings Braid No Connecting Part Material Cross-linked Polyethylene Pipe
Tube Outer Dia. D(φ) 18.5 Connection parts screw size G1/2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)