(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Water Supply Faucet and Related ProductsFlexible Tube Flange Ring typeFree Tube Different Diameter

Water Supply Faucet and Related ProductsFlexible Tube Flange Ring typeFree Tube Different Diameter

Enables size adjustment without the use of fittings. [Main Body Material]SUS316L, [Packing Materials] EPDM

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2SE-100
S2SE-200
S2SE-300
S2SE-400
S2SE-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)

SGD 18.88

1 Piece(s) 8 Day(s) or more 100

SGD 19.32

1 Piece(s) 8 Day(s) or more 200

SGD 20.87

1 Piece(s) 8 Day(s) or more 300

SGD 23.09

1 Piece(s) 8 Day(s) or more 400

SGD 24.20

1 Piece(s) 8 Day(s) or more 500

Loading...

  1. 1

Basic Information

Type Flexible Tubes Material Main Body SUS316L Applicable Fluid Water
Connecting Part Type Swage Fittings Braid No Connecting Part Material SUS316L
Tube Outer Dia. D(φ) 16.8 Material of Gasket EPDM Connection parts screw size G1/2
Connection parts screw size 2 G3/4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)