(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Faucet and related products flexible tube flange ring type free tube stainless steel nut

Faucet and related products flexible tube flange ring type free tube stainless steel nut

High-quality flexible tubing components by Miyako Inc., a dedicated manufacturer of piping and engineering plastics that are able to stand up to use in water circulating systems.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2SS-1000
S2SS-150
S2SS-200
S2SS-250
S2SS-300
S2SS-350
S2SS-400
S2SS-450
S2SS-500
S2SS-600
S2SS-700
S2SS-800
S2SS-900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)

SGD 31.33

1 Piece(s) 8 Day(s) or more 1000

SGD 23.33

1 Piece(s) 8 Day(s) or more 150

SGD 23.76

1 Piece(s) 8 Day(s) or more 200

SGD 24.20

1 Piece(s) 8 Day(s) or more 250

SGD 24.66

1 Piece(s) 8 Day(s) or more 300

SGD 24.99

1 Piece(s) 8 Day(s) or more 350

SGD 25.31

1 Piece(s) 8 Day(s) or more 400

SGD 25.78

1 Piece(s) 8 Day(s) or more 450

SGD 26.11

1 Piece(s) 8 Day(s) or more 500

SGD 27.10

1 Piece(s) 8 Day(s) or more 600

SGD 27.99

1 Piece(s) 8 Day(s) or more 700

SGD 29.10

1 Piece(s) 8 Day(s) or more 800

SGD 30.21

1 Piece(s) 8 Day(s) or more 900

Loading...

  1. 1

Basic Information

Type Flexible Tubes Material Main Body SUS304 Applicable Fluid Water
Connecting Part Type Swage Fittings Braid No Connecting Part Material SUS304
Tube Outer Dia. D(φ) 16 Material of Gasket EPDM Connection parts screw size G1/2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)