(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard STB Type Blade Screw

Standard STB Type Blade Screw

Both right-handed and left-handed can be shipped with short delivery time.

[Features]
· Blade material uses SUS304 equivalent product.
· It has been processed with a specialized blade production machine, and the blade is welded every 1 pitch.
· In both right and left handed, STB-90 to STB-240-89 standard stock available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
STB-90L
STB-90R
STB-140-60L
STB-140-60R
STB-140L
STB-140R
STB-190-76L
STB-190-76R
STB-190L
STB-190R
STB-240-89L
STB-240-89R
STB-240L
STB-240R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Outer Diameter ΦD2
(mm)
Winding direction Leaf Bitch P1
(mm)
Standard Internal Diameter ΦD1
(mm)

SGD 711.80

1 Piece(s) 6 Day(s) or more 90Left-Handed8042.7

SGD 711.80

1 Piece(s) 6 Day(s) or more 90Right-Handed8042.7

SGD 776.51

1 Piece(s) 6 Day(s) or more 140Left-Handed12060.5

SGD 776.51

1 Piece(s) 6 Day(s) or more 140Right-Handed12060.5

SGD 776.51

1 Piece(s) 6 Day(s) or more 140Left-Handed12048.6

SGD 776.51

1 Piece(s) 6 Day(s) or more 140Right-Handed12048.6

SGD 841.22

1 Piece(s) 6 Day(s) or more 190Left-Handed16076.3

SGD 841.22

1 Piece(s) 6 Day(s) or more 190Right-Handed16076.3

SGD 841.22

1 Piece(s) 6 Day(s) or more 190Left-Handed16060.5

SGD 841.22

1 Piece(s) 6 Day(s) or more 190Right-Handed16060.5

SGD 927.50

1 Piece(s) 6 Day(s) or more 240Left-Handed20089.1

SGD 927.50

1 Piece(s) 6 Day(s) or more 240Right-Handed20089.1

SGD 927.50

1 Piece(s) 6 Day(s) or more 240Left-Handed20076.3

SGD 927.50

1 Piece(s) 6 Day(s) or more 240Right-Handed20076.3

Loading...

  1. 1

Basic Information

Leaf Processing Model Weld Joint Material SUS304 Leaf Length L1(mm) 1500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)