(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Standard Blade Screw B Type

Standard Blade Screw B Type

The blade material uses SS400. Both right-handed and left-handed can be shipped with short delivery time.

[Features]
· Blade material uses SS400 equivalent product.
· It has been processed with a specialized blade production machine, and the blade is welded every 1 pitch.
· In both right and left handed, B-90 to B-375 standard stock available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B-90L
B-90R
B-140-60L
B-140-60R
B-140L
B-140R
B-190-76L
B-190-76R
B-190L
B-190R
B-240-89L
B-240-89R
B-240L
B-240R
B-290-114L
B-290-114R
B-290L
B-290R
B-325L
B-325R
B-375L
B-375R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Outer Diameter ΦD2
(mm)
Winding direction Leaf Bitch P1
(mm)
Standard Internal Diameter ΦD1
(mm)
Leaf Length L1
(mm)

SGD 345.11

1 Piece(s) 6 Day(s) or more 90Left-Handed8042.71500

SGD 345.11

1 Piece(s) 6 Day(s) or more 90Right-Handed8042.71500

SGD 366.68

1 Piece(s) 6 Day(s) or more 140Left-Handed12060.51500

SGD 366.68

1 Piece(s) 6 Day(s) or more 140Right-Handed12060.51500

SGD 366.68

1 Piece(s) 6 Day(s) or more 140Left-Handed12048.61500

SGD 366.68

1 Piece(s) 6 Day(s) or more 140Right-Handed12048.61500

SGD 409.82

1 Piece(s) 6 Day(s) or more 190Left-Handed16076.31500

SGD 409.82

1 Piece(s) 6 Day(s) or more 190Right-Handed16076.31500

SGD 409.82

1 Piece(s) 6 Day(s) or more 190Left-Handed16060.51500

SGD 409.82

1 Piece(s) 6 Day(s) or more 190Right-Handed16060.51500

SGD 442.19

1 Piece(s) 6 Day(s) or more 240Left-Handed20089.11500

SGD 442.19

1 Piece(s) 6 Day(s) or more 240Right-Handed20089.11500

SGD 442.19

1 Piece(s) 6 Day(s) or more 240Left-Handed20076.31500

SGD 442.19

1 Piece(s) 6 Day(s) or more 240Right-Handed20076.31500

SGD 690.23

1 Piece(s) 8 Day(s) or more 290Left-Handed240114.32000

SGD 690.23

1 Piece(s) 8 Day(s) or more 290Right-Handed240114.32000

SGD 690.23

1 Piece(s) 8 Day(s) or more 290Left-Handed24089.12000

SGD 690.23

1 Piece(s) 8 Day(s) or more 290Right-Handed24089.12000

SGD 1,013.76

1 Piece(s) 8 Day(s) or more 325Left-Handed260114.32000

SGD 1,013.76

1 Piece(s) 8 Day(s) or more 325Right-Handed260114.32000

SGD 1,143.20

1 Piece(s) 8 Day(s) or more 375Left-Handed300114.32000

SGD 1,143.20

1 Piece(s) 8 Day(s) or more 375Right-Handed300114.32000

Loading...

  1. 1

Basic Information

Leaf Processing Model Weld Joint Material SS400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)