(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Ended Bearing, Gland Packing Method, FU-Type

Double-Ended Bearing, Gland Packing Method, FU-Type

Because it is only welded to the end plate (casing), assembly time is short. Stainless steel products are also available.

[Features]
· A bearing unit used on the drive side and driven side. Only needs to be welded onto the end plate (casing), reducing the required assembly time.
· A gland seal is used for the seal part (oil seal products are also available).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FU-40
FU-40S
FU-50
FU-50S
FU-60
FU-60S
FU-70
FU-70S
FU-85
FU-85S
FU-95
FU-95S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSeal diameter SD
(Ø)
Unit Body Material Surface Treatment Used pillow block

SGD 463.74

1 Piece(s) 10 Day(s) or more 40SS400-UCFC207 UKFC207

SGD 1,067.70

1 Piece(s) 8 Day(s) or more 40[Stainless Steel] SUS304NoUCFC207 UKFC207

SGD 474.53

1 Piece(s) 10 Day(s) or more 50SS400-UCFC209 UKFC209

SGD 1,143.20

1 Piece(s) 8 Day(s) or more 50[Stainless Steel] SUS304NoUCFC209 UKFC209

SGD 550.03

1 Piece(s) 10 Day(s) or more 60SS400-UCFC211 UKFC211

SGD 1,348.11

1 Piece(s) 8 Day(s) or more 60[Stainless Steel] SUS304NoUCFC211 UKFC211

SGD 560.82

1 Piece(s) 10 Day(s) or more 70SS400-UCFC213 UKFC213

SGD 1,531.46

1 Piece(s) 8 Day(s) or more 70[Stainless Steel] SUS304NoUCFC213 UKFC213

SGD 754.94

1 Piece(s) 10 Day(s) or more 85SS400-UCFC216 UKFC216

SGD 1,865.78

1 Piece(s) 8 Day(s) or more 85[Stainless Steel] SUS304NoUCFC216 UKFC216

SGD 895.14

1 Piece(s) 10 Day(s) or more 95SS400-UCFC218 UKFC218

SGD 2,135.41

1 Piece(s) 8 Day(s) or more 95[Stainless Steel] SUS304NoUCFC218 UKFC218

Loading...

  1. 1

Basic Information

Unit, Type Others Bearing Inner Dia. Shape Others Rolling Element Material Steel
Sealing Method Gland gasket type Gland Gasket Nichias Tonbo No.9040-W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)