(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-A

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-A

Miyako's water supply piping fittings for general water supply to industrial use, thread conversion adapter S2TEF-A.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2TEF-A-13
S2TEF-A-13GX20RC
S2TEF-A-20
S2TEF-A-20GX13RC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

SGD 8.82

1 Piece(s) 4 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)RcG (Threaded)[1/2B(15A)] 1/2B(13A)13

SGD 13.45

1 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)RcG (Threaded)[1/2B(15A)] 1/2B(13A)13Gx20Rc

SGD 13.25

1 Piece(s) 4 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)RcG (Threaded)3/4B(20A)20

SGD 14.78

1 Piece(s) 4 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)G (Threaded)Rc[1/2B(15A)] 1/2B(13A)20Gx13Rc

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Material Made in Brass Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)