(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Elbow with Cap Nut for Flexible Pipe - S2TLN

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Elbow with Cap Nut for Flexible Pipe - S2TLN

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, S2TLN with elbow cap nut for ribbed head.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2TLN-13
S2TLN-20X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

SGD 17.00

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)G (Threaded)G (Tapped)-13

SGD 21.14

1 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)G (Tapped)G (Threaded)[1/2B(15A)] 1/2B(13A)20x13

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Material Made in Brass Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)