(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Elbow with Cap Nut for Flexible Pipe - S2TLNM

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Elbow with Cap Nut for Flexible Pipe - S2TLNM

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Plated fittings - Elbow with cap nut for flexible pipes S2TLNM.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S2TLNM-13

 
Part Number
S2TLNM-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.31

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 G (Threaded) Connection Thread Type M2 G (Tapped)
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No Dimensions 13

Please check the type/dimensions/specifications of the part S2TLNM-13 in the Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Elbow with Cap Nut for Flexible Pipe - S2TLNM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)