(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Flat Type Spare Water Faucet Plug

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Flat Type Spare Water Faucet Plug

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Flat type spare water faucet plug.
· Material: Brass (chrome plated).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M133F-13

 
Part Number
M133F-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.75

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 PJ Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No Dimensions 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)