(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Tubes, Solar Elbow Female

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Tubes, Solar Elbow Female

[Features]·Material: It is made of brass. ·Polyethylene pipe solar elbow female for pipes, fittings and auxiliary materials for piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MB152LA
MB152LAH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (d)
(φ)

SGD 19.55

1 Piece(s) 11 Day(s) or more 14.5

SGD 19.55

1 Piece(s) 11 Day(s) or more 16.5

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Applicable Tube Material Copper Connection Thread Type Rc
Thread Nominal 1/2B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)