(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Elbow with Copper Tube Reverse Shoulder Seat

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Elbow with Copper Tube Reverse Shoulder Seat

Gunmetal fitting for connecting water faucet and copper pipe. For brazing, use MB solder M171G5, M171G1, M171GF and MB High Flux M171HC for copper pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M148GCP-1/2X15.88
M148GCP-1/2X22.22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

SGD 17.21

1 Piece(s) 8 Day(s) or more 151/215.88

SGD 31.65

1 Piece(s) 8 Day(s) or more 203/422.22

Loading...

  1. 1

Basic Information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Elbow
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type Rp Nominal of Thread 1/2B(15A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)