(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Long-Neck Water Faucet Elbow

Part Number

Configured Part Number is shown.

M148CL-1/2X15.88

 
Part Number
M148CL-1/2X15.88
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.08

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Elbow
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 15
Nominal B 1 1/2 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 15.88
Connection Thread Type Rp Nominal of Thread 1/2B(15A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)