(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pop Rivet, Standard Rivet TCP-D-BSB (Copper-Bronze)【1,000 Pieces Per Package】

Pop Rivet, Standard Rivet TCP-D-BSB (Copper-Bronze)

Standard pop nut with fastening function.
[Features]
· Copper-bronze rivet. No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Copper is used in the rivet body for superior conductivity, making it optimal for fastening electronic parts such as PCBs.
· Optimal for when the flange side workpiece material is soft or when the pilot hole diameter is large.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Used in all parts of electronic equipment where both fastening and conductivity functions are required. Often used in parts for bases.

PDF

Part Number

Configured Part Number is shown.

Part Number
TCPD42BSB
TCPD43BSB
TCPD52BSB
TCPD54BSB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

SGD 431.79

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.23.21.6~3.210.7

SGD 447.27

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.23.23.2~4.812.4

SGD 616.86

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1044.01.2~3.211.3

SGD 709.40

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1044.03.2~6.414.8

Loading...

  1. 1
 

Basic Information

Material Steel Material Iron Surface Treatment NA
Details of Surface Treatment NA Shape of The Head Round head Sales Unit Box/Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)