(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Carbon Steel, Hos Connection Half-Elbow (Male) HJM

for Carbon Steel, Hos Connection Half-Elbow (Male) HJM

For high-pressure piping of all kinds of manufacturing/industrial/construction/injection-molding machinery, ships, aircraft, vehicles, rolling stock (construction and railroad vehicles), and chemical plants, etc.

[Features]
· Consists of three parts: a main body, a sleeve, and a nut.
· The structure has a thread cut on the outside of the fitting main body for accommodating and connecting to the end of the tubes. The inside is conical shaped with a straight base, which acts as a guide surface when the tube is inserted. The bottom of the tube insert hole has an opposite angle to the conical surface.
· This seals the outer tube wall to the surface the straight section at the base of the conical shape. As the nut at the of the tube is tightened, the sleeve moves forward deeper inside the angle as it compresses. As the tube moves further inside, it expands and creates the seal. This prevents the fluid from leaking.

Part Number

Configured Part Number is shown.

Part Number
HJM-8X1/4
HJM-8X3/8
HJM-10X1/4
HJM-10X3/8
HJM-12X1/4
HJM-12X3/8
HJM-15X1/2
HJM-15X3/8
HJM-16X1/2
HJM-16X3/8
HJM-18X1/2
HJM-20X3/4
HJM-22X3/4
HJM-28X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of connection screw Applicable Pipe O.D.A
(φ)

SGD 14.22

1 Piece(s) 5 Day(s) or more 1/4B8

SGD 14.84

1 Piece(s) 5 Day(s) or more 3/8B8

SGD 15.75

1 Piece(s) 5 Day(s) or more 1/4B10

SGD 15.75

1 Piece(s) 5 Day(s) or more 3/8B10

SGD 16.36

1 Piece(s) 5 Day(s) or more 1/4B12

SGD 16.36

1 Piece(s) 5 Day(s) or more 3/8B12

SGD 21.40

1 Piece(s) 5 Day(s) or more 1/2B15

SGD 21.40

1 Piece(s) 5 Day(s) or more 3/8B15

SGD 25.62

1 Piece(s) 5 Day(s) or more 1/2B16

SGD 25.62

1 Piece(s) 5 Day(s) or more 3/8B16

SGD 26.19

1 Piece(s) 5 Day(s) or more 1/2B18

SGD 28.36

1 Piece(s) 5 Day(s) or more 3/4B20

SGD 31.64

1 Piece(s) 5 Day(s) or more 3/4B22

SGD 38.45

1 Piece(s) 5 Day(s) or more 1B28

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Other
Connection Type M1 PT Material S20C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)