(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

B1 Type Bite Fitting for Copper Pipe, GSP-B1 Type

B1 Type Bite Fitting for Copper Pipe, GSP-B1 Type

B-type flareless fitting for copper tubes usable at high pressures. Various types are available with a short delivery time.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GSP3/8X10-B1

 
Part Number
GSP3/8X10-B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.86

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Nominal 1(mm) 10 Applicable Pipe O.D. 1(mm) 10 Connection Thread Type G (Tapped)
Nominal of Thread 3/8B(10A) Max. Operating Pressure(MPa) 3.5 Surface Treatment No
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)