(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Torque Motor Unit, TM Series (Part Numbers)

Torque Motor Unit, TM Series

Ideal for winding and pressing mechanism

[Features]
・ You can easily set and adjust the motor torque using the internal torque setting device of the power controller, etc.
・ Torque settings can be selected using 3 different methods to match how the product is used. Two-stage torque setting is possible by switching internal/external
・ The variation of the generated torque with respect to the torque setting value is smaller than that of the conventional torque motor with power controller
·It can be used separating the motor and power controller up to 20 m. It can also be used even when the motor installation location and the control panel are separated
・ The connection terminals of the power controller are separated top-and-bottom in the control system and motive system, which allows for clean wiring. It can also be directly mounted on the DIN rail

(i)Caution

  • The product image is a representative image.
  • There will be design changes for some AC motor products and they will be applicable to the orders received on and after February 7, 2022.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TM203A-3SJ
TM203A-3SU
TM203A-3.6SJ
TM203A-3.6SU
TM203A-5SJ
TM203A-5SU
TM203A-6SJ
TM203A-6SU
TM203A-7.5SJ
TM203A-7.5SU
TM203A-9SJ
TM203A-9SU
TM203A-12.5SJ
TM203A-12.5SU
TM203A-15SJ
TM203A-15SU
TM203A-18SJ
TM203A-18SU
TM203A-25SJ
TM203A-25SU
TM203A-30SJ
TM203A-30SU
TM203A-36SJ
TM203A-36SU
TM203A-50SJ
TM203A-50SU
TM203A-60SJ
TM203A-60SU
TM203A-75SJ
TM203A-75SU
TM203A-90SJ
TM203A-90SU
TM203A-100SJ
TM203A-100SU
TM203A-120SJ
TM203A-120SU
TM203A-150SJ
TM203A-150SU
TM203A-180SJ
TM203A-180SU
TM203A-AJ
TM203A-AU
TM203A-GNJ
TM203A-GNU
TM203C-3SE
TM203C-3SJ
TM203C-3.6SE
TM203C-3.6SJ
TM203C-5SE
TM203C-5SJ
TM203C-6SE
TM203C-6SJ
TM203C-7.5SE
TM203C-7.5SJ
TM203C-9SE
TM203C-9SJ
TM203C-12.5SE
TM203C-12.5SJ
TM203C-15SE
TM203C-15SJ
TM203C-18SE
TM203C-18SJ
TM203C-25SE
TM203C-25SJ
TM203C-30SE
TM203C-30SJ
TM203C-36SE
TM203C-36SJ
TM203C-50SE
TM203C-50SJ
TM203C-60SE
TM203C-60SJ
TM203C-75SE
TM203C-75SJ
TM203C-90SE
TM203C-90SJ
TM203C-100SE
TM203C-100SJ
TM203C-120SE
TM203C-120SJ
TM203C-150SE
TM203C-150SJ
TM203C-180SE
TM203C-180SJ
TM203C-AE
TM203C-AJ
TM203C-GNE
TM203C-GNJ
TM306A-3SJ
TM306A-3SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Included capacitor type

SGD 482.00

1 Piece(s) 27 Day(s) 6033Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 6033Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 6033.6Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 6033.6Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 6035Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 6035Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 6036Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 6036Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 6037.5Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 6037.5Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 6039Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 6039Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 60312.5Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 60312.5Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 60315Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 60315Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 482.00

1 Piece(s) 27 Day(s) 60318Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 482.00

1 Piece(s) 27 Day(s) 60318Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 495.00

1 Piece(s) 27 Day(s) 60325Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 495.00

1 Piece(s) 27 Day(s) 60325Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 495.00

1 Piece(s) 27 Day(s) 60330Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 495.00

1 Piece(s) 27 Day(s) 60330Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 495.00

1 Piece(s) 27 Day(s) 60336Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 495.00

1 Piece(s) 27 Day(s) 60336Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 60350Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 60350Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 60360Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 60360Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 60375Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 60375Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 60390Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 60390Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 603100Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 603100Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 603120Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 603120Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 603150Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 603150Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 510.00

1 Piece(s) 27 Day(s) 603180Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 510.00

1 Piece(s) 27 Day(s) 603180Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

SGD 362.00

1 Piece(s) 27 Day(s) 603--100Round shaft typeFor single-phase 100V, 200V

SGD 362.00

1 Piece(s) 27 Day(s) 603--110 ~ 115Round shaft typeFor Single-phase 110/115V

SGD 362.00

1 Piece(s) 27 Day(s) 603-No100Gear cutting typeFor single-phase 100/200 V

SGD 362.00

1 Piece(s) 27 Day(s) 603-No110 ~ 115Gear cutting typeFor single-phase 110/115 V

SGD 516.00

1 Piece(s) 27 Day(s) 6033Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 6033Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 6033.6Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 6033.6Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 6035Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 6035Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 6036Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 6036Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 6037.5Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 6037.5Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 6039Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 6039Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 60312.5Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 60312.5Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 60315Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 60315Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 516.00

1 Piece(s) 27 Day(s) 60318Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 516.00

1 Piece(s) 27 Day(s) 60318Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 530.00

1 Piece(s) 27 Day(s) 60325Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 530.00

1 Piece(s) 27 Day(s) 60325Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 530.00

1 Piece(s) 27 Day(s) 60330Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 530.00

1 Piece(s) 27 Day(s) 60330Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 530.00

1 Piece(s) 27 Day(s) 60336Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 530.00

1 Piece(s) 27 Day(s) 60336Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 60350Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 60350Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 60360Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 60360Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 60375Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 60375Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 60390Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 60390Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 603100Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 603100Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 603120Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 603120Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 603150Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 603150Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 545.00

1 Piece(s) 27 Day(s) 603180Parallel Shafts220 ~ 230Combination TypeFor Single-phase 220/230V

SGD 545.00

1 Piece(s) 27 Day(s) 603180Parallel Shafts200Combination TypeFor single-phase 100V, 200V

SGD 396.00

1 Piece(s) 27 Day(s) 603--220 ~ 230Round shaft typeFor Single-phase 220/230V

SGD 396.00

1 Piece(s) 27 Day(s) 603--200Round shaft typeFor single-phase 100V, 200V

SGD 396.00

1 Piece(s) 27 Day(s) 603-No220 ~ 230Gear cutting typeFor single-phase 220/230 V

SGD 396.00

1 Piece(s) 27 Day(s) 603-No200Gear cutting typeFor single-phase 100/200 V

SGD 503.00

1 Piece(s) 27 Day(s) 7063Parallel Shafts100Combination TypeFor single-phase 100V, 200V

SGD 503.00

1 Piece(s) 27 Day(s) 7063Parallel Shafts110 ~ 115Combination TypeFor Single-phase 110/115V

Loading...

Basic Information

Type Motor Unit Motor Type Torque Power Supply Single-phase
Environment Standard Electromagnetic Brakes, Clutches No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)