(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

NK-7300/7300-E Super Joint

Part Number

Configured Part Number is shown.

 
Part Number
NK7300/5K-SS400-20A-100
NK7300/5K-SS400-20A-130
NK7300/5K-SS400-20A-160
NK7300/5K-SS400-20A-190
NK7300/5K-SS400-25A-100
NK7300/5K-SS400-25A-130
NK7300/5K-SS400-25A-160
NK7300/5K-SS400-25A-190
NK7300/5K-SS400-32A-100
NK7300/5K-SS400-32A-130
NK7300/5K-SS400-32A-160
NK7300/5K-SS400-32A-190
NK7300/5K-SS400-40A-100
NK7300/5K-SS400-40A-130
NK7300/5K-SS400-40A-160
NK7300/5K-SS400-40A-190
NK7300/5K-SS400-50A-100
NK7300/5K-SS400-50A-150
NK7300/5K-SS400-50A-200
NK7300/5K-SS400-50A-250
NK7300/5K-SS400-65A-100
NK7300/5K-SS400-65A-150
NK7300/5K-SS400-65A-200
NK7300/5K-SS400-65A-250
NK7300/5K-SS400-80A-100
NK7300/5K-SS400-80A-150
NK7300/5K-SS400-80A-200
NK7300/5K-SS400-80A-250
NK7300/5K-SS400-100A-100
NK7300/5K-SS400-100A-150
NK7300/5K-SS400-100A-200
NK7300/5K-SS400-100A-250
NK7300/5K-SS400-125A-100
NK7300/5K-SS400-125A-150
NK7300/5K-SS400-125A-200
NK7300/5K-SS400-125A-250
NK7300/5K-SS400-150A-100
NK7300/5K-SS400-150A-150
NK7300/5K-SS400-150A-200
NK7300/5K-SS400-150A-250
NK7300/5K-SS400-200A-110
NK7300/5K-SS400-200A-180
NK7300/5K-SS400-200A-250
NK7300/5K-SS400-200A-320
NK7300/5K-SS400-250A-120
NK7300/5K-SS400-250A-190
NK7300/5K-SS400-250A-260
NK7300/5K-SS400-250A-330
NK7300/5K-SS400-300A-130
NK7300/5K-SS400-300A-200
NK7300/5K-SS400-300A-270
NK7300/5K-SS400-300A-340
NK7300/5K-SS400-350A-130
NK7300/5K-SS400-350A-220
NK7300/5K-SS400-350A-310
NK7300/5K-SS400-350A-400
NK7300/5K-SS400-400A-155
NK7300/5K-SS400-400A-255
NK7300/5K-SS400-400A-355
NK7300/5K-SS400-400A-455
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluid Welded Section (Inner Cylinder, Bellow) Material Connecting Part Material Nominal Maximum Operating Pressure
(MPa)
Length
(mm)
I.D. Pitch
(mm)
Plate Thickness
(t)

SGD 164.15

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40020A0.5100276.00.3

SGD 176.73

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40020A0.5130276.00.3

SGD 189.30

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40020A0.5160276.00.3

SGD 201.87

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40020A0.5190276.00.3

SGD 165.11

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40025A0.510033.56.30.3

SGD 177.69

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40025A0.513033.56.30.3

SGD 190.27

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40025A0.516033.56.30.3

SGD 202.84

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40025A0.519033.56.30.3

SGD 169.03

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40032A0.510042.07.00.3

SGD 183.71

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40032A0.513042.07.00.3

SGD 198.38

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40032A0.516042.07.00.3

SGD 213.05

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40032A0.519042.07.00.3

SGD 176.28

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40040A0.510047.57.50.35

SGD 189.91

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40040A0.513047.57.50.35

SGD 203.53

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40040A0.516047.57.50.35

SGD 217.16

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40040A0.519047.57.50.35

SGD 183.24

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40050A0.510059.58.50.35

SGD 208.39

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40050A0.515059.58.50.35

SGD 233.54

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40050A0.520059.58.50.35

SGD 258.69

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40050A0.525059.58.50.35

SGD 205.14

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40065A0.510075.09.50.4

SGD 236.58

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40065A0.515075.09.50.4

SGD 268.02

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40065A0.520075.09.50.4

SGD 299.46

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS40065A0.525075.09.50.4

SGD 235.85

1 Piece(s) 6 Day(s) or more 10Gas / AirSUS304[Steel] SS40080A0.510088.010.50.4

SGD 254.72

1 Piece(s) 6 Day(s) or more 10Gas / AirSUS304[Steel] SS40080A0.515088.010.50.4

SGD 273.58

1 Piece(s) 6 Day(s) or more 10Gas / AirSUS304[Steel] SS40080A0.520088.010.50.4

SGD 292.45

1 Piece(s) 6 Day(s) or more 10Gas / AirSUS304[Steel] SS40080A0.525088.010.50.4

SGD 272.12

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400100A0.38100113.010.50.4

SGD 286.79

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400100A0.38150113.010.50.4

SGD 301.47

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400100A0.38200113.010.50.4

SGD 316.13

1 Piece(s) 6 Day(s) or more 10Gas / AirSUS304[Steel] SS400100A0.38250113.010.50.4

SGD 376.67

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400125A0.5100138.012.00.5

SGD 447.93

1 Piece(s) 8 Day(s) or more 10Gas / AirSUS304[Steel] SS400125A0.5150138.012.00.5

SGD 519.19

1 Piece(s) 8 Day(s) or more 10Gas / AirSUS304[Steel] SS400125A0.5200138.012.00.5

SGD 590.46

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400125A0.5250138.012.00.5

SGD 452.81

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400150A0.5100164.0150.5

SGD 538.74

1 Piece(s) 8 Day(s) or more 10Gas / AirSUS304[Steel] SS400150A0.5150164.0150.5

SGD 624.68

1 Piece(s) 8 Day(s) or more 10Gas / AirSUS304[Steel] SS400150A0.5200164.0150.5

SGD 710.61

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400150A0.5250164.0150.5

SGD 584.17

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400200A0.5110216150.5

SGD 707.83

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400200A0.5180216150.5

SGD 831.50

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400200A0.5250216150.5

SGD 955.15

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400200A0.5320216150.5

SGD 892.29

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400250A0.35120268180.5

SGD 1,005.47

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400250A0.35190268180.5

SGD 1,118.65

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400250A0.35260268180.5

SGD 1,231.83

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400250A0.35330268180.5

SGD 977.80

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400300A0.28130317200.5

SGD 1,135.00

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400300A0.28200317200.5

SGD 1,292.19

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400300A0.28270317200.5

SGD 1,449.39

1 Piece(s) 7 Day(s) or more 10Gas / AirSUS304[Steel] SS400300A0.28340317200.5

SGD 1,131.75

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400350A0.4130356.0200.6

SGD 1,332.96

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400350A0.4220356.0200.6

SGD 1,534.18

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400350A0.4310356.0200.6

SGD 1,735.39

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400350A0.4400356.0200.6

SGD 1,360.08

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400400A0.25155406.025.00.6

SGD 1,588.53

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400400A0.25255406.025.00.6

SGD 1,816.99

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400400A0.25355406.025.00.6

SGD 2,045.44

1 Piece(s) 14 Day(s) or more 10Gas / AirSUS304[Steel] SS400400A0.25455406.025.00.6

Loading...

Basic Information

Fitting Type Bellows shape Connecting Part Type Flange Flange Type JIS Flange

Frequently asked question (FAQ)

Question: What is the maximum heat resistance temperature?
Answer: The recommended temperature is 450°C for SUS304 and 600°C for SUS316L. (However, the pressure resistance decreases as the temperature rises, so the operating pressure must be confirmed.)
Question: Can the piping fittings support standards other than JIS?
Answer: Other standards such as JPI, ANSI, and DIN can also be supported. (Some standards cannot be supported.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)