(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Pipe Flange, Tap Water, Blind Flange, Raised Face F12, SUSF304

Stainless Steel Pipe Flange, Tap Water, Blind Flange, Raised Face F12, SUSF304

JIS G 3443-2 compliant, clean water closure flange full face. (BWF)Nominal pressure F12, material SUSF304.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SUSF304-BWF-F12-150A

Part Number
SUSF304-BWF-F12-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard Water Supply Flange Type Closure (BL)
Material SUSF304 Nominal Diameter 150A Surface Treatment No
Nominal Pressure F12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)