(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Screw-in Pipe Type Fitting, Tapered Socket "PTS"

Stainless Steel Screw-in Pipe Type Fitting, Tapered Socket "PTS"

[Features]
・ As It is made of stainless steel, it has excellent corrosion resistance and beautiful external appearance, and is sanitary. No need to worry about rust bumps, no need for painting or plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUS304-PTS-1/2B
SUS304-PTS-1/4B
SUS304-PTS-1/8B
SUS304-PTS-1B
SUS304-PTS-3/4B
SUS304-PTS-3/8B
SUS304-PTS-11/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

-

1 Piece(s) 9 Day(s) or more 1/2B(15A)

SGD 5.33

1 Piece(s) 4 Day(s) or more 1/4B(8A)

-

1 Piece(s) 12 Day(s) or more 1/8B(6A)

-

1 Piece(s) 9 Day(s) or more 1B(25A)

-

1 Piece(s) 9 Day(s) or more 3/4B(20A)

SGD 5.33

1 Piece(s) 4 Day(s) or more 3/8B(10A)

-

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Surface Treatment No Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)