(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Disc Spring M (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring M (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring M (I.W.T. Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 16.5, 25, 30 and 35
● Inner Diameter (mm.) : 5.2, 8.2, 10.2 and 12.3
● Free State Height (mm.) : 1.2, 1.85, 2.2 and 2.6
● Material : Spring Steel
[Application]
Disc springs are utilized for machine tools, press machines and hinges.

Part Number

Configured Part Number is shown.

Part Number
IWT-M-16.5
IWT-M-25
IWT-M-30
IWT-M-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Plate Thickness t
(mm)
Total deflection amount
(mm)
Sales Unit

SGD 4.58

1 Piece(s) 8 Day(s) or more 1016.55.21.210.2Box / Package

SGD 4.99

1 Piece(s) 8 Day(s) or more 10258.21.851.50.35Box / Package

SGD 5.32

1 Piece(s) 8 Day(s) or more 103010.22.21.80.4Box / Package

SGD 3.01

1 Piece(s) 8 Day(s) or more 103512.32.62.100.5Bulk (Purchasing from 1 pc.)

Loading...

  1. 1

Basic Information

Material Spring Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)