(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Disc Spring for Light Loads (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring for Light Loads (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring for Light Loads (I.W.T. Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 112, 125 and 140
● Inner Diameter (mm.) : 57, 64, and 72
● Free State Height (mm.) : 7.2, 8.5 and 9 (depend on product code)
● Material : Spring Steel
[Application]
Disc springs for light load are utilized for machine tools, press machines and hinges.

Part Number

Configured Part Number is shown.

Part Number
IWT-L-112
IWT-L-125
IWT-L-140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Plate Thickness t
(mm)
Total deflection amount
(mm)

SGD 83.11

1 Piece(s) 8 Day(s) or more 10112577.243.2

SGD 107.95

1 Piece(s) 8 Day(s) or more 10125648.553.5

SGD 144.09

1 Piece(s) 8 Day(s) or more 1014072954

Loading...

  1. 1

Basic Information

Applied Load Used for Light load Material Spring Steel Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)