Helicoil 1084【1-100 Pieces Per Package】

Helicoil 1084

[Features]
· A stainless steel coil that can be used to enhance thread strength
by being embedded into a tapped base material using a specialized tool. They can also be used multiple times.

[Applications]
· For reinforcement of all kinds of screws, and restoration of damaged screws.

Part Number

Configured Part Number is shown.

Part Number
HC-2.5CN050
HC-3CN045
HC-4CN040
HC-4CN060
HC-4CN080
HC-5CN050
HC-5CN075
HC-5CN100
HC-6CN060
HC-6CN090
HC-8CN080
HC-8CN120
HC-10CN100
HC-10CN150
HC-10CN200
HC-12CN120
HC-12CN180
HC-12CN240
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Operating Environment

100 Pieces Per Package

11 Day(s) or more 102.52DManufacturing Equipment

100 Pieces Per Package

8 Day(s) or more 1031.5DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 1041DManufacturing Equipment

100 Pieces Per Package

4 Day(s) or more 1041.5DManufacturing Equipment

100 Pieces Per Package

4 Day(s) or more 1042DManufacturing Equipment

100 Pieces Per Package

4 Day(s) or more 1051DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 1051.5DManufacturing Equipment

100 Pieces Per Package

Quote 1052DManufacturing Equipment

100 Pieces Per Package

3 Day(s) or more 1061DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 1061.5DManufacturing Equipment
4 Day(s) or more 1081DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 1081.5DManufacturing Equipment

100 Pieces Per Package

Quote 10101DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 10101.5DManufacturing Equipment

100 Pieces Per Package

4 Day(s) or more 10102DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 10121DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 10121.5DManufacturing Equipment

100 Pieces Per Package

11 Day(s) or more 10122DManufacturing Equipment

Loading...

  1. 1

Basic Information

Type Standard Application Light Metal Material Stainless Steel
Screw Type Metric (coarse) Thread Notch Presence Shape Slotted Type

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)