• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Eagle Star Knob Bolt. 6-Lobe【20 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
ESNR-M8X20-3W
ESNR-M8X30-3W
ESNR-M8X40-3W
ESNR-M8X50-3W
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section, Length L
(mm)

20 Pieces Per Package

11 Day(s) or more 1020

20 Pieces Per Package

11 Day(s) or more 1030

20 Pieces Per Package

11 Day(s) or more 1040

20 Pieces Per Package

11 Day(s) or more 1050

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Mounting Section Type Male thread Mounting Section Dia. d (mm) or Nominal Dia. 8
Side Machined No Polygonal Shape, Type Hex Additional Function No
Threaded End Machining No Main Body Material Iron Main Body, Surface Treatment No
Mounting Section, Surface Treatment Trivalent Chromate Main Body Surface Treatment, Details Trivalent White Sales Unit Box / Package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)