• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Eagle Star Knob Bolt, 5 Small Lobes【40 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
ESNKGR-M5X20-3W
ESNKGR-M5X30-3W
ESNKGR-M5X40-3W
ESNKGR-M5X50-3W
ESNKGR-M6X20-3W
ESNKGR-M6X30-3W
ESNKGR-M6X40-3W
ESNKGR-M6X50-3W
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

40 Pieces Per Package

11 Day(s) or more 10520

40 Pieces Per Package

11 Day(s) or more 10530

40 Pieces Per Package

11 Day(s) or more 10540

40 Pieces Per Package

11 Day(s) or more 10550

40 Pieces Per Package

11 Day(s) or more 10620

40 Pieces Per Package

11 Day(s) or more 10630

40 Pieces Per Package

11 Day(s) or more 10640

40 Pieces Per Package

11 Day(s) or more 10650

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Mounting Section Type Male thread Side Machined No
Polygonal Shape, Type Pentagon Additional Function No Threaded End Machining No
Main Body Material Iron Main Body, Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate
Main Body Surface Treatment, Details Trivalent White Sales Unit Box / Package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)