Eagle Star Knob Bolt. 4-Lobe【20 Pieces Per Package】

Eagle Star Knob Bolt. 4-Lobe

[Features]
· Received the 2008 Good Design Award
· Suitable for locations in which fine precision is required, such as precision equipment, etc.

Part Number

Configured Part Number is shown.

Part Number
ESNSRY-M8X20-3W
ESNSRY-M8X30-3W
ESNSRY-M8X40-3W
ESNSRY-M8X50-3W
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section, Length L
(mm)

20 Pieces Per Package

11 Day(s) or more 1020

20 Pieces Per Package

11 Day(s) or more 1030

20 Pieces Per Package

11 Day(s) or more 1040

20 Pieces Per Package

11 Day(s) or more 1050

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Mounting Section Type Male thread Mounting Section Dia. d (mm) or Nominal Dia. 8
Side Machined No Polygonal Shape, Type Square Additional Function No
Threaded End Machining No Main Body Material Iron Main Body, Surface Treatment No
Mounting Section, Surface Treatment Trivalent Chromate Main Body Surface Treatment, Details Trivalent White Sales Unit Box / Package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)