Eagle Star Knob Bolt, 4-Lobe【70 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
ESNSRS-M8X20-3W
ESNSRS-M8X30-3W
ESNSRS-M8X40-3W
ESNSRS-M8X50-3W
ESNYP-M6X20-3W
ESNYP-M6X30-3W
ESNYP-M6X40-3W
ESNYP-M6X50-3W
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

70 Pieces Per Package

11 Day(s) or more 10520

70 Pieces Per Package

11 Day(s) or more 10530

70 Pieces Per Package

11 Day(s) or more 10540

70 Pieces Per Package

11 Day(s) or more 10550

70 Pieces Per Package

11 Day(s) or more 10620

70 Pieces Per Package

11 Day(s) or more 10630

70 Pieces Per Package

11 Day(s) or more 10640

70 Pieces Per Package

11 Day(s) or more 10650

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Mounting Section Type Male thread Side Machined No
Polygonal Shape, Type Square Additional Function No Threaded End Machining No
Main Body Material Iron Main Body, Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate
Main Body Surface Treatment, Details Trivalent White Sales Unit Box / Package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)