Eagle Star Knob Bolt, 2-Lobe【20 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
ESNJ-M8X20-3W
ESNJ-M8X30-3W
ESNJ-M8X40-3W
ESNJ-M8X50-3W
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section, Length L
(mm)

20 Pieces Per Package

11 Day(s) or more 1020

20 Pieces Per Package

11 Day(s) or more 1030

20 Pieces Per Package

11 Day(s) or more 1040

20 Pieces Per Package

11 Day(s) or more 1050

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Mounting Section Dia. d (mm) or Nominal Dia. 8 Round Shape, Type Volume Knob Type
Side Machined No Additional Function No Threaded End Machining No
Main Body Material Iron Main Body, Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate
Main Body Surface Treatment, Details Trivalent White Sales Unit Box / Package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)