(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PTFE Pipe Tee

PTFE Pipe Tee

Fluororesin (PTFE) T shaped joint. Connecting part has female PT threads.

[Features]
· Connecting part has PT female thread

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4171

 
Part Number
4171
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 66.13

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Type Fitting Body Material PTFE
Thread-to-Thread Connection Shape Pipe Tee Types of connection screw Rc Nominal of connection screw 3/8B
Max. Operating Temperature (Material Base Reference Value)(°C) 260 Nominal PT-2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)