Freebear HJ-Type

Part Number

Configured Part Number is shown.

Part Number
C-6HAL-W
C-6HJ
C-8HJ
J-6HJ
S-6HAL-W
S-6HJ
S-8HJ
Part NumberVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)
6 Day(s) or more 10100.1~500.0490.5Aluminum[Steel] Steel6519.0530
6 Day(s) or more 10100.1~500.0490.5[Plastic] POM[Steel] Steel6519.0530
6 Day(s) or more 10500.1~5000784.8[Plastic] POM[Steel] Steel6825.440
6 Day(s) or more 1020.1~50.049.05[Plastic] POM[Plastic] POM6519.0530
Quote 10100.1~500.0490.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel6519.0530
6 Day(s) or more 10100.1~500.0490.5[Plastic] POM[Stainless Steel] Stainless Steel6519.0530
6 Day(s) or more 10500.1~5000784.8[Plastic] POM[Stainless Steel] Stainless Steel6825.440

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)