(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS Top System (Fittings), 45° Elbow

SUS Top System (Fittings), 45° Elbow

For stainless steel pipes

[Features]
▪Using in combination with a Koma-SUS fitting enables flexible arrangements of small- to medium-diameter stainless steel piping (13-150 SU). · Strong fitting by pipe expansion.
· Fitting structure enables tube expanded portion to hook on a nut.
· Even if nut is not tightened, there is no need to worry about the nut coming off if it is engaged with the screw on the main body.
· Easy pipe expansion.
▪ With the dedicated pipe expander, pipe expansion work can be performed easily.
· Secure connections are formed quickly.
· Post pipe expansion fitting can be easily performed with a pipe wrench.
▪ By providing installation of packing room, packing falls are prevented, avoiding mounting failures of parts during construction.
▪ Tightening omission can be confirmed at a glance with FP colors of red and blue.
▪ At the hand tightening stage, you can visually inspect for the red FP color.
· When tightened at an appropriate torque, the red FP color is hidden under the blue FP color and can no longer be seen. In this manner, tightening completion can be checked at a glance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUST-45L-60SU
SUST-45L-75SU
SUST-45L-80SU
SUST-45L-100SU
SUST-45L-125SU
SUST-45L-150SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal

SGD 75.55

1 Piece(s) 10 Day(s) or more 60Su

SGD 93.21

1 Piece(s) 10 Day(s) or more 75Su

SGD 115.14

1 Piece(s) 10 Day(s) or more 80Su

SGD 169.81

1 Piece(s) 10 Day(s) or more 100Su

SGD 281.69

1 Piece(s) 10 Day(s) or more 125Su

SGD 380.58

1 Piece(s) 10 Day(s) or more 150Su

Loading...

  1. 1

Basic Information

Type Fittings Applicable Pipe Stainless Steel Pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material Heat Resistant and Chlorine Resistant EPDM Body Material SCS14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)