(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SUS Top System (Housing)

SUS Top System (Housing)

Designed for stainless steel pipes.

[Features]
· Wide selection of products for surface treatments.
· Prevents bolt from dropping out during construction work, allowing safe and quick operation.
· Due to recent environmental degradation affecting water supply, a high concentration of chlorine has been used for sterilization, significantly affecting pipes.
· As a result, we have developed and adopted a gasket with heat resistant and chlorine resistant properties.
· Because we offer a wide range of stainless steel SUS Top Systems, joining of mid to large diameter stainless steel piping is made easy via combinations of top joint epoxy-coated products and Nylon-coated products.
· Pipe treatment and joining are simpler and faster than when threaded fittings or weld joining is used.
· Structurally strong and flexible against pipe sagging and stretching (able to support loop piping, etc.).
· Fitting suppresses elastic flexibility, supporting the R-5 and R-11, by providing unevenness on the mating surface of the housing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUST-30SU
SUST-40SU
SUST-50SU
SUST-60SU
SUST-75SU
SUST-80SU
SUST-100SU
SUST-125SU
SUST-150SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal

SGD 102.51

1 Piece(s) 10 Day(s) or more 30Su

SGD 105.19

1 Piece(s) 10 Day(s) or more 40Su

SGD 107.55

1 Piece(s) 10 Day(s) or more 50Su

SGD 113.90

1 Piece(s) 10 Day(s) or more 60Su

SGD 131.91

1 Piece(s) 10 Day(s) or more 75Su

SGD 138.40

1 Piece(s) 10 Day(s) or more 80Su

SGD 216.65

1 Piece(s) 10 Day(s) or more 100Su

SGD 258.57

1 Piece(s) 10 Day(s) or more 125Su

SGD 303.42

1 Piece(s) 10 Day(s) or more 150Su

Loading...

  1. 1

Basic Information

Type Joint Applicable Pipe Stainless Steel Pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material Heat Resistant and Chlorine Resistant EPDM Body Material SCS14
Tightening Bolt Type Bolt Nut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)