(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MR Joint II, Long Elbow for Hydrant, LWL

MR Joint II, Long Elbow for Hydrant, LWL

Compression pipe fitting. Cap nut is tightened to crimp sleeve on pipe, creating a seal and preventing pipe slippage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MRJ-LWL-13SUX1/2B-70

Part Number
MRJ-LWL-13SUX1/2B-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.10

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material BC6 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Long Elbow for Water Tap Material of Applicable Pipe Copper / Stainless Steel
Applicable Pipe O.D.(Ø) 15.88 Connection Thread Type Rp Nominal of Thread (B) 1/2
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 0::100
Applicable Pipe Nominal diameter (Su) 13 Length(mm) 70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)