(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MR Joint II, Water Faucet Tees, WT

MR Joint II, Water Faucet Tees, WT

Compression pipe fitting. Cap nut is tightened to crimp sleeve on pipe, creating a seal and preventing pipe slippage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MRJ-WT-13SUX1/2B
MRJ-WT-20SUX3/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread (B) Applicable Pipe Nominal diameter (Su)

SGD 23.88

1 Piece(s) 10 Day(s) or more 15.881/213

SGD 29.18

1 Piece(s) 10 Day(s) or more 22.223/420

Loading...

  1. 1

Basic Information

Type Fitting Material BC6 Applicable Fluid Water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Cheese for Water Tap Material of Applicable Pipe Copper / Stainless Steel
Connection Thread Type Rp Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 0::100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)