(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KOMA SUS FIT, Bushing, Bu

KOMA SUS FIT, Bushing, Bu

A pipe-expanding mechanical fitting that uses a dedicated pipe expander for high load bearing capacity.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSF-BU-25SUX1/2B
KSF-BU-30SUX1/2B
KSF-BU-30SUX3/4B
KSF-BU-40SUX1/2B
KSF-BU-40SUX1B
KSF-BU-40SUX3/4B
KSF-BU-50SUX1/2B
KSF-BU-50SUX1B
KSF-BU-50SUX3/4B
KSF-BU-60SUX1/2B
KSF-BU-60SUX1B
KSF-BU-60SUX3/4B
KSF-BU-60SUX11/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread (B) Applicable Pipe Nominal diameter (Su)

SGD 19.02

1 Piece(s) 10 Day(s) or more 28.581/225

SGD 22.88

1 Piece(s) 10 Day(s) or more 341/230

SGD 22.88

1 Piece(s) 10 Day(s) or more 343/430

SGD 28.85

1 Piece(s) 10 Day(s) or more 42.71/240

SGD 28.85

1 Piece(s) 10 Day(s) or more 42.7140

SGD 28.85

1 Piece(s) 10 Day(s) or more 42.73/440

SGD 34.65

1 Piece(s) 10 Day(s) or more 48.61/250

SGD 34.65

1 Piece(s) 10 Day(s) or more 48.6150

SGD 34.65

1 Piece(s) 10 Day(s) or more 48.63/450

SGD 52.94

1 Piece(s) 10 Day(s) or more 60.51/260

SGD 52.94

1 Piece(s) 10 Day(s) or more 60.5160

SGD 52.94

1 Piece(s) 10 Day(s) or more 60.53/460

SGD 52.94

1 Piece(s) 10 Day(s) or more 60.51 1/460

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Bushings Material SCS13
Applicable Fluid Water Material of Applicable Pipe Stainless Steel Connection Thread Type Rc
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) 0::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)