(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

KOMA SUS FIT, Meter Socket, MS

KOMA SUS FIT, Meter Socket, MS

A pipe-expanding mechanical fitting that uses a dedicated pipe expander for high load bearing capacity.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSF-MS-20SUXG1
KSF-MS-25SUXG11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread (B) Applicable Pipe Nominal diameter (Su)

SGD 34.74

1 Piece(s) 10 Day(s) or more 22.22120

SGD 68.32

1 Piece(s) 10 Day(s) or more 28.581 1/425

Loading...

  1. 1

Basic Information

Type Fitting Material SCS13 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Meter Socket Material of Applicable Pipe Stainless Steel
Connection Thread Type G Max. Operating Pressure(MPa) 2 Surface Treatment No
Operating Temperature Range(°C) 0::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)