(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

La Coupling, RK-LA Type, Socket, S

Part Number

Configured Part Number is shown.

Part Number
RK-LA-S-1B(25)
RK-LA-S-3/4B(20)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

SGD 47.29

1 Piece(s) 10 Day(s) or more 25134

SGD 36.47

1 Piece(s) 10 Day(s) or more 203/427.2

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel pipe
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)