(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

LA Coupling, P-LA Type, Reducing Tees, Branch with Screw, RT

LA Coupling, P-LA Type, Reducing Tees, Branch with Screw, RT

P-LA type with copper alloy lockring is used exclusively for polyethylene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PLA-RT-1X1/2B-C
PLA-RT-1X1/2B-W
PLA-RT-1X3/4B-C
PLA-RT-1X3/4B-W
PLA-RT-2X1/2B-C
PLA-RT-2X1/2B-W
PLA-RT-2X1B-C
PLA-RT-2X1B-W
PLA-RT-2X3/4B-C
PLA-RT-2X3/4B-W
PLA-RT-2X11/2B-C
PLA-RT-2X11/2B-W
PLA-RT-2X11/4B-C
PLA-RT-2X11/4B-W
PLA-RT-3/4X1/2B-C
PLA-RT-3/4X1/2B-W
PLA-RT-3X2B-C
PLA-RT-3X2B-W
PLA-RT-11/2X1/2B-C
PLA-RT-11/2X1/2B-W
PLA-RT-11/2X1B-C
PLA-RT-11/2X1B-W
PLA-RT-11/2X3/4B-C
PLA-RT-11/2X3/4B-W
PLA-RT-11/2X11/4B-C
PLA-RT-11/2X11/4B-W
PLA-RT-11/4X1/2B-C
PLA-RT-11/4X1/2B-W
PLA-RT-11/4X1B-C
PLA-RT-11/4X1B-W
PLA-RT-11/4X3/4B-C
PLA-RT-11/4X3/4B-W
PLA-RT-21/2X2B-C
PLA-RT-21/2X2B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.
(φ)
Applicable Pipe O.D.of the second end
(φ)
Nominal of Thread (B) Surface Treatment Working Temperature Range
(℃)
Applicable Pipe Nominal diameter (B)

SGD 41.01

1 Piece(s) 13 Day(s) or more Poly Pipe34.021.71/2Commercial Coated Article (Epoxy Resin) (End-C)-10~401

SGD 39.86

1 Piece(s) 13 Day(s) or more Poly Pipe34.021.71/2White Products (Zinc Plated)(The End-W)-10~601

SGD 41.01

1 Piece(s) 13 Day(s) or more Poly Pipe34.027.23/4Commercial Coated Article (Epoxy Resin) (End-C)-10~401

SGD 39.86

1 Piece(s) 13 Day(s) or more Poly Pipe34.027.23/4White Products (Zinc Plated)(The End-W)-10~601

SGD 82.87

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.521.71/2Commercial Coated Article (Epoxy Resin) (End-C)-10~402

SGD 76.80

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.521.71/2White Products (Zinc Plated)(The End-W)-10~602

SGD 82.87

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.534.01Commercial Coated Article (Epoxy Resin) (End-C)-10~402

SGD 76.80

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.534.01White Products (Zinc Plated)(The End-W)-10~602

SGD 82.87

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.527.23/4Commercial Coated Article (Epoxy Resin) (End-C)-10~402

SGD 76.80

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.527.23/4White Products (Zinc Plated)(The End-W)-10~602

SGD 82.87

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.548.61 1/2Commercial Coated Article (Epoxy Resin) (End-C)-10~402

SGD 76.80

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.548.61 1/2White Products (Zinc Plated)(The End-W)-10~602

SGD 82.87

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.542.71 1/4Commercial Coated Article (Epoxy Resin) (End-C)-10~402

SGD 76.80

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.542.71 1/4White Products (Zinc Plated)(The End-W)-10~602

SGD 31.70

1 Piece(s) 13 Day(s) or more Poly Pipe27.221.71/2Commercial Coated Article (Epoxy Resin) (End-C)-10~403/4

SGD 29.48

1 Piece(s) 13 Day(s) or more Poly Pipe27.221.71/2White Products (Zinc Plated)(The End-W)-10~603/4

SGD 221.88

1 Piece(s) 13 Day(s) or more Poly Pipe89.160.52Commercial Coated Article (Epoxy Resin) (End-C)-10~403

SGD 192.24

1 Piece(s) 13 Day(s) or more Poly Pipe89.160.52White Products (Zinc Plated)(The End-W)-10~603

SGD 66.17

1 Piece(s) 13 Day(s) or more Poly Pipe48.621.71/2Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/2

SGD 63.54

1 Piece(s) 13 Day(s) or more Poly Pipe48.621.71/2White Products (Zinc Plated)(The End-W)-10~601 1/2

SGD 66.17

1 Piece(s) 13 Day(s) or more Poly Pipe48.634.01Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/2

SGD 63.54

1 Piece(s) 13 Day(s) or more Poly Pipe48.634.01White Products (Zinc Plated)(The End-W)-10~601 1/2

SGD 66.17

1 Piece(s) 13 Day(s) or more Poly Pipe48.627.23/4Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/2

SGD 63.54

1 Piece(s) 13 Day(s) or more Poly Pipe48.627.23/4White Products (Zinc Plated)(The End-W)-10~601 1/2

SGD 66.17

1 Piece(s) 13 Day(s) or more Poly Pipe48.642.71 1/4Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/2

SGD 63.54

1 Piece(s) 13 Day(s) or more Poly Pipe48.642.71 1/4White Products (Zinc Plated)(The End-W)-10~601 1/2

SGD 50.94

1 Piece(s) 13 Day(s) or more Poly Pipe42.721.71/2Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/4

SGD 49.09

1 Piece(s) 13 Day(s) or more Poly Pipe42.721.71/2White Products (Zinc Plated)(The End-W)-10~601 1/4

SGD 50.94

1 Piece(s) 13 Day(s) or more Poly Pipe42.734.01Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/4

SGD 49.09

1 Piece(s) 13 Day(s) or more Poly Pipe42.734.01White Products (Zinc Plated)(The End-W)-10~601 1/4

SGD 50.94

1 Piece(s) 13 Day(s) or more Poly Pipe42.727.23/4Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/4

SGD 49.09

1 Piece(s) 13 Day(s) or more Poly Pipe42.727.23/4White Products (Zinc Plated)(The End-W)-10~601 1/4

SGD 182.23

1 Piece(s) 13 Day(s) or more Poly Pipe76.360.52Commercial Coated Article (Epoxy Resin) (End-C)-10~402 1/2

SGD 152.81

1 Piece(s) 13 Day(s) or more Poly Pipe76.360.52White Products (Zinc Plated)(The End-W)-10~602 1/2

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Different-diameter tees branches threaded Connection Thread Type Rc
Maximum Operating Pressure(MPa) 0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)