(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, P-LA, Tees with 3-Way Nut, NT

LA Coupling, P-LA, Tees with 3-Way Nut, NT

P-LA type with copper alloy lockring, used exclusively for polyethylene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PLA-NT-1/2B-C
PLA-NT-1/2B-W
PLA-NT-1B-C
PLA-NT-1B-W
PLA-NT-2B-C
PLA-NT-2B-W
PLA-NT-3/4B-C
PLA-NT-3/4B-W
PLA-NT-11/2B-C
PLA-NT-11/2B-W
PLA-NT-11/4B-C
PLA-NT-11/4B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.
(φ)
Surface Treatment Working Temperature Range
(℃)
Applicable Pipe Nominal diameter (B)

SGD 36.37

1 Piece(s) 13 Day(s) or more Poly Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~401/2

SGD 34.14

1 Piece(s) 13 Day(s) or more Poly Pipe21.7White Products (Zinc Plated)(The End-W)-10~601/2

SGD 61.80

1 Piece(s) 13 Day(s) or more Poly Pipe34.0Commercial Coated Article (Epoxy Resin) (End-C)-10~401

SGD 58.37

1 Piece(s) 13 Day(s) or more Poly Pipe34.0White Products (Zinc Plated)(The End-W)-10~601

SGD 124.31

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~402

SGD 112.77

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.5White Products (Zinc Plated)(The End-W)-10~602

SGD 46.25

1 Piece(s) 13 Day(s) or more Poly Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~403/4

SGD 44.00

1 Piece(s) 13 Day(s) or more Poly Pipe27.2White Products (Zinc Plated)(The End-W)-10~603/4

SGD 90.51

1 Piece(s) 13 Day(s) or more Poly Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/2

SGD 84.56

1 Piece(s) 13 Day(s) or more Poly Pipe48.6White Products (Zinc Plated)(The End-W)-10~601 1/2

SGD 73.31

1 Piece(s) 13 Day(s) or more Poly Pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/4

SGD 70.19

1 Piece(s) 13 Day(s) or more Poly Pipe42.7White Products (Zinc Plated)(The End-W)-10~601 1/4

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube With tee nuts in three directions Maximum Operating Pressure(MPa) 0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)