LA Coupling, P-LA, Socket S

LA Coupling, P-LA, Socket S

P-LA type with copper alloy lockring, used exclusively for polyethylene pipes.

Part Number

Configured Part Number is shown.

Part Number
PLA-S-1/2B-C
PLA-S-1/2B-W
PLA-S-1B-C
PLA-S-1B-W
PLA-S-2B-C
PLA-S-2B-W
PLA-S-3/4B-C
PLA-S-3/4B-W
PLA-S-3/8B-C
PLA-S-3/8B-W
PLA-S-3B-C
PLA-S-3B-W
PLA-S-11/2B-C
PLA-S-11/2B-W
PLA-S-11/4B-C
PLA-S-11/4B-W
PLA-S-21/2B-C
PLA-S-21/2B-W
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Material Applicable Pipe O.D.
(φ)
Surface Treatment Working Temperature Range
(℃)
Applicable Pipe Nominal diameter (B)
5 Day(s) or more 6Poly Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~401/2
5 Day(s) or more 6Poly Pipe21.7White Products (Zinc Plated)(The End-W)-10~601/2
5 Day(s) or more 6Poly Pipe34.0Commercial Coated Article (Epoxy Resin) (End-C)-10~401
5 Day(s) or more 6Poly Pipe34.0White Products (Zinc Plated)(The End-W)-10~601
5 Day(s) or more 6Steel pipe / PVC Pipe / Poly Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~402
5 Day(s) or more 6Steel pipe / PVC Pipe / Poly Pipe60.5White Products (Zinc Plated)(The End-W)-10~602
5 Day(s) or more 6Poly Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~403/4
5 Day(s) or more 6Poly Pipe27.2White Products (Zinc Plated)(The End-W)-10~603/4
5 Day(s) or more 6Poly Pipe17.3Commercial Coated Article (Epoxy Resin) (End-C)-10~403/8
5 Day(s) or more 6Poly Pipe17.3White Products (Zinc Plated)(The End-W)-10~603/8
5 Day(s) or more 6Poly Pipe89.1Commercial Coated Article (Epoxy Resin) (End-C)-10~403
5 Day(s) or more 6Poly Pipe89.1White Products (Zinc Plated)(The End-W)-10~603
5 Day(s) or more 6Poly Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/2
5 Day(s) or more 6Poly Pipe48.6White Products (Zinc Plated)(The End-W)-10~601 1/2
5 Day(s) or more 6Poly Pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/4
5 Day(s) or more 6Poly Pipe42.7White Products (Zinc Plated)(The End-W)-10~601 1/4
5 Day(s) or more 6Poly Pipe76.3Commercial Coated Article (Epoxy Resin) (End-C)-10~402 1/2
5 Day(s) or more 6Poly Pipe76.3White Products (Zinc Plated)(The End-W)-10~602 1/2

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Maximum Operating Pressure(MPa) 0.75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)