(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Pipe Fitting, Threaded Pipe Fitting, 4-Way Reducing Cross

Steel Pipe Fitting, Threaded Pipe Fitting, 4-Way Reducing Cross

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BRCR-1X3/4X3/4X3/4B-W
BRCR-2X2X1X1B-W
BRCR-2X2X11/2X11/2B-W
BRCR-2X2X11/4X11/4B-W
BRCR-2X11/2X1X1B-W
BRCR-2X11/4X1X1B-W
BRCR-3X3X2X2B-W
BRCR-11/2X1X1X1B-W
BRCR-11/2X11/2X1X1B-W
BRCR-21/2X2X1X1B-W
BRCR-21/2X21/2X1X1B-W
BRCR-21/2X21/2X2X2B-W
BRCR-21/2X21/2X11/4X11/4B-W
RCR-1X3/4X3/4X3/4B-W
RCR-2X2X1X1B-W
RCR-2X2X11/2X11/2B-W
RCR-2X2X11/4X11/4B-W
RCR-2X11/2X1X1B-W
RCR-2X11/4X1X1B-W
RCR-11/2X1X1X1B-W
RCR-11/2X11/2X1X1B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Nominal of Thread 4(Different Diameters or Different Type Screw) Band

SGD 15.80

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)3/4B(20A)3/4B(20A)Presence

SGD 33.26

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1B(25A)1B(25A)Presence

SGD 33.26

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)Presence

SGD 33.26

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)1 1/4B(32A)Presence

SGD 33.26

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)1B(25A)Presence

SGD 33.26

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)1B(25A)Presence

SGD 117.95

1 Piece(s) 10 Day(s) or more 3B(80A)3B(80A)2B(50A)2B(50A)Presence

SGD 29.11

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)1B(25A)Presence

SGD 29.11

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)Presence

SGD 83.40

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)1B(25A)Presence

SGD 83.40

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)1B(25A)Presence

SGD 83.40

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)2B(50A)Presence

SGD 83.40

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)1 1/4B(32A)Presence

SGD 16.74

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)3/4B(20A)3/4B(20A)No

SGD 38.08

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1B(25A)1B(25A)No

SGD 38.08

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)No

SGD 38.08

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)1 1/4B(32A)No

SGD 38.08

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)1B(25A)No

SGD 38.08

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)1B(25A)No

SGD 32.62

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)1B(25A)No

SGD 32.62

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)No

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Different Diameter Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)