(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Mating Flange (10KF)

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Mating Flange (10KF)

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-K-10KF-1B
RCF-K-10KF-2B
RCF-K-10KF-3/4B
RCF-K-10KF-3B
RCF-K-10KF-4B
RCF-K-10KF-5B
RCF-K-10KF-6B
RCF-K-10KF-11/2B
RCF-K-10KF-11/4B
RCF-K-10KF-21/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 27.78

1 Piece(s) 13 Day(s) or more 1B(25A)

SGD 44.16

1 Piece(s) 13 Day(s) or more 2B(50A)

SGD 20.88

1 Piece(s) 13 Day(s) or more 3/4B(20A)

SGD 71.09

1 Piece(s) 13 Day(s) or more 3B(80A)

SGD 91.00

1 Piece(s) 13 Day(s) or more 4B(100A)

SGD 147.09

1 Piece(s) 13 Day(s) or more 5B(125A)

SGD 164.85

1 Piece(s) 13 Day(s) or more 6B(150A)

SGD 35.71

1 Piece(s) 13 Day(s) or more 1 1/2B(40A)

SGD 34.07

1 Piece(s) 13 Day(s) or more 1 1/4B(32A)

SGD 62.30

1 Piece(s) 13 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape 10K Flange Connection Type Flange Material Malleable Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)