(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product Tee

Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product Tee

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-K-T-1/2B
RCF-K-T-1B
RCF-K-T-2B
RCF-K-T-3/4B
RCF-K-T-3B
RCF-K-T-4B
RCF-K-T-5B
RCF-K-T-6B
RCF-K-T-11/2B
RCF-K-T-11/4B
RCF-K-T-21/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 5.75

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 10.56

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 23.54

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 6.62

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 75.77

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 122.49

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 272.84

1 Piece(s) 10 Day(s) or more 5B(125A)

SGD 423.45

1 Piece(s) 10 Day(s) or more 6B(150A)

SGD 18.96

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 15.60

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 52.15

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Malleable Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)