(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe-End Anticorrosion Fitting, RCF-K, for Fixture Connection, General, Water Faucet Reducing Tees

Pipe-End Anticorrosion Fitting, RCF-K, for Fixture Connection, General, Water Faucet Reducing Tees

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-K-ART-1X1/2B
RCF-K-ART-1X3/4B
RCF-K-ART-3/4X1/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 15.31

1 Piece(s) 13 Day(s) or more 1B(25A)1B(25A)1/2B(15A)

SGD 15.79

1 Piece(s) 13 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

SGD 11.46

1 Piece(s) 13 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)