(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Water Faucet Socket

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Water Faucet Socket

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-KZ-ZWS-1/2B
RCF-KZ-ZWS-1B
RCF-KZ-ZWS-3/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 14.75

1 Piece(s) 13 Day(s) or more 1/2B(15A)

SGD 22.02

1 Piece(s) 13 Day(s) or more 1B(25A)

SGD 15.87

1 Piece(s) 13 Day(s) or more 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)