(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NET Fluorine Resin PFA Mesh

NET Fluorine Resin PFA Mesh

Gunze's long-standing weaving technology with improved technology. The future is created with warp and weft threads. Length can be specified at 10 m pitches.

[Features]
· Mesh made of fluororesin (PFA).
· Please consult about non-standard fiber diameters and mesh numbers.
· Contact us for widths and lengths.
· Contact us about types of woven fabrics.
· When ordering, ensure wrap length is above 10 m with a 10 m pitch.
· Plain weave, twill weave, double weave, cylinder weave are also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NET-50-100-10
NET-50-100-20
NET-50-100-30
NET-50-100-40
NET-50-100-50
NET-50-100-60
NET-50-100-70
NET-50-100-80
NET-50-100-90
NET-50-100-100
NET-50-100-110
NET-50-100-120
NET-50-100-130
NET-50-100-140
NET-50-100-150
NET-50-100-160
NET-50-100-170
NET-50-100-180
NET-50-100-190
NET-50-100-200
NET-80-80-10
NET-80-80-20
NET-80-80-30
NET-80-80-40
NET-80-80-50
NET-80-80-60
NET-80-80-70
NET-80-80-80
NET-80-80-90
NET-80-80-100
NET-80-80-110
NET-80-80-120
NET-80-80-130
NET-80-80-140
NET-80-80-150
NET-80-80-160
NET-80-80-170
NET-80-80-180
NET-80-80-190
NET-80-80-200
NET-110-60-10
NET-110-60-20
NET-110-60-30
NET-110-60-40
NET-110-60-50
NET-110-60-60
NET-110-60-70
NET-110-60-80
NET-110-60-90
NET-110-60-100
NET-110-60-110
NET-110-60-120
NET-110-60-130
NET-110-60-140
NET-110-60-150
NET-110-60-160
NET-110-60-170
NET-110-60-180
NET-110-60-190
NET-110-60-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFiber diameter
(μm φ)
Mesh Count
(mesh)
Thickness
(μm)
Length
(m)

SGD 2,099.80

1 Piece(s) 25 Day(s) or more 5010010010

SGD 4,195.93

1 Piece(s) 25 Day(s) or more 5010010020

SGD 6,292.05

1 Piece(s) 25 Day(s) or more 5010010030

SGD 8,388.18

1 Piece(s) 25 Day(s) or more 5010010040

SGD 10,484.30

1 Piece(s) 25 Day(s) or more 5010010050

SGD 12,580.42

1 Piece(s) 25 Day(s) or more 5010010060

SGD 14,676.54

1 Piece(s) 25 Day(s) or more 5010010070

SGD 16,772.67

1 Piece(s) 25 Day(s) or more 5010010080

SGD 18,868.79

1 Piece(s) 25 Day(s) or more 5010010090

SGD 20,964.92

1 Piece(s) 25 Day(s) or more 50100100100

SGD 23,061.03

1 Piece(s) 25 Day(s) or more 50100100110

SGD 25,157.16

1 Piece(s) 25 Day(s) or more 50100100120

SGD 27,253.29

1 Piece(s) 25 Day(s) or more 50100100130

SGD 29,349.41

1 Piece(s) 25 Day(s) or more 50100100140

SGD 31,445.54

1 Piece(s) 25 Day(s) or more 50100100150

SGD 33,541.65

1 Piece(s) 25 Day(s) or more 50100100160

SGD 35,637.78

1 Piece(s) 25 Day(s) or more 50100100170

SGD 37,733.90

1 Piece(s) 25 Day(s) or more 50100100180

SGD 39,830.03

1 Piece(s) 25 Day(s) or more 50100100190

SGD 41,926.15

1 Piece(s) 25 Day(s) or more 50100100200

SGD 2,100.02

1 Piece(s) 25 Day(s) or more 808016010

SGD 4,196.36

1 Piece(s) 25 Day(s) or more 808016020

SGD 6,292.69

1 Piece(s) 25 Day(s) or more 808016030

SGD 8,389.04

1 Piece(s) 25 Day(s) or more 808016040

SGD 10,485.37

1 Piece(s) 25 Day(s) or more 808016050

SGD 12,581.71

1 Piece(s) 25 Day(s) or more 808016060

SGD 14,678.04

1 Piece(s) 25 Day(s) or more 808016070

SGD 16,774.39

1 Piece(s) 25 Day(s) or more 808016080

SGD 18,870.73

1 Piece(s) 25 Day(s) or more 808016090

SGD 20,967.06

1 Piece(s) 25 Day(s) or more 8080160100

SGD 23,063.40

1 Piece(s) 25 Day(s) or more 8080160110

SGD 25,159.74

1 Piece(s) 25 Day(s) or more 8080160120

SGD 27,256.08

1 Piece(s) 25 Day(s) or more 8080160130

SGD 29,352.41

1 Piece(s) 25 Day(s) or more 8080160140

SGD 31,448.75

1 Piece(s) 25 Day(s) or more 8080160150

SGD 33,545.10

1 Piece(s) 25 Day(s) or more 8080160160

SGD 35,641.43

1 Piece(s) 25 Day(s) or more 8080160170

SGD 37,737.77

1 Piece(s) 25 Day(s) or more 8080160180

SGD 39,834.11

1 Piece(s) 25 Day(s) or more 8080160190

SGD 41,930.45

1 Piece(s) 25 Day(s) or more 8080160200

SGD 2,100.08

1 Piece(s) 25 Day(s) or more 1106022010

SGD 4,196.48

1 Piece(s) 25 Day(s) or more 1106022020

SGD 6,292.89

1 Piece(s) 25 Day(s) or more 1106022030

SGD 8,389.29

1 Piece(s) 25 Day(s) or more 1106022040

SGD 10,485.70

1 Piece(s) 25 Day(s) or more 1106022050

SGD 12,582.10

1 Piece(s) 25 Day(s) or more 1106022060

SGD 14,678.50

1 Piece(s) 25 Day(s) or more 1106022070

SGD 16,774.91

1 Piece(s) 25 Day(s) or more 1106022080

SGD 18,871.30

1 Piece(s) 25 Day(s) or more 1106022090

SGD 20,967.71

1 Piece(s) 25 Day(s) or more 11060220100

SGD 23,064.11

1 Piece(s) 25 Day(s) or more 11060220110

SGD 25,160.51

1 Piece(s) 25 Day(s) or more 11060220120

SGD 27,256.92

1 Piece(s) 25 Day(s) or more 11060220130

SGD 29,353.32

1 Piece(s) 25 Day(s) or more 11060220140

SGD 31,449.73

1 Piece(s) 25 Day(s) or more 11060220150

SGD 33,546.12

1 Piece(s) 25 Day(s) or more 11060220160

SGD 35,642.52

1 Piece(s) 25 Day(s) or more 11060220170

SGD 37,738.93

1 Piece(s) 25 Day(s) or more 11060220180

SGD 39,835.33

1 Piece(s) 25 Day(s) or more 11060220190

SGD 41,931.74

1 Piece(s) 25 Day(s) or more 11060220200

Loading...

Basic Information

Types Mesh Sheet Plain Weave Material Fluorinated Resin (PFA) Color Translucent
Standard Width(mm) 1000 (Reference) maximum operating temperature(℃) 260

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)