• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Yodo-Fluoron (Fluoropolymer) PFA Tube

Yodo-Fluoron (Fluoropolymer) PFA Tube

A fluororesin (PFA) tube. Some sizes can be ordered in 1 m increments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
7000-19.00X15.80X10M
7000-19.0X16.0X10M
Part NumberVolume DiscountDays to ShipCutting Service Usage O.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Max. Operating Temperature
(°C)
Length
(m)
3 Day(s) or more No19~2015.8~20~26010
3 Day(s) or more No19~2016~20~26010

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Applicable Fluid Water / Air / Chemical Solution
Operating Environment Standard / Heat resistant / Weather Resistance / Chemical Resistance Color Milky White Material (Fluorinated Resin) PFA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)