(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Butt Welding Type Pipe Fittings, Stainless Steel Reducer (Eccentric)

Butt Welding Type Pipe Fittings, Stainless Steel Reducer (Eccentric)

Benkan Kiko Butt Weld Pipe Fitting Stainless Steel Reducer (Eccentricity)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JIS-R(E)-SUS304W-1BX1/2B-S10S
JIS-R(E)-SUS304W-1BX1/2B-S20S
JIS-R(E)-SUS304W-1BX3/4B-S10S
JIS-R(E)-SUS304W-1BX3/4B-S20S
JIS-R(E)-SUS304W-2BX11/2B-S10S
JIS-R(E)-SUS304W-2BX11/2B-S20S
JIS-R(E)-SUS304W-2BX11/4B-S10S
JIS-R(E)-SUS304W-3/4BX1/2B-S10S
JIS-R(E)-SUS304W-3/4BX1/2B-S20S
JIS-R(E)-SUS304W-3BX2B-S10S
JIS-R(E)-SUS304W-3BX2B-S20S
JIS-R(E)-SUS304W-3BX11/2B-S20S
JIS-R(E)-SUS304W-3BX21/2B-S10S
JIS-R(E)-SUS304W-4BX3B-S10S
JIS-R(E)-SUS304W-4BX3B-S20S
JIS-R(E)-SUS304W-4BX21/2B-S10S
JIS-R(E)-SUS304W-4BX21/2B-S20S
JIS-R(E)-SUS304W-4BX31/2B-S10S
JIS-R(E)-SUS304W-4BX31/2B-S20S
JIS-R(E)-SUS304W-5BX3B-S10S
JIS-R(E)-SUS304W-5BX3B-S20S
JIS-R(E)-SUS304W-5BX4B-S10S
JIS-R(E)-SUS304W-5BX4B-S20S
JIS-R(E)-SUS304W-6BX3B-S10S
JIS-R(E)-SUS304W-6BX3B-S20S
JIS-R(E)-SUS304W-6BX4B-S10S
JIS-R(E)-SUS304W-6BX4B-S20S
JIS-R(E)-SUS304W-6BX5B-S10S
JIS-R(E)-SUS304W-6BX5B-S20S
JIS-R(E)-SUS304W-6BX31/2B-S10S
JIS-R(E)-SUS304W-6BX31/2B-S20S
JIS-R(E)-SUS304W-8BX4B-S10S
JIS-R(E)-SUS304W-8BX4B-S20S
JIS-R(E)-SUS304W-8BX5B-S10S
JIS-R(E)-SUS304W-8BX6B-S10S
JIS-R(E)-SUS304W-8BX6B-S20S
JIS-R(E)-SUS304W-10BX6B-S10S
JIS-R(E)-SUS304W-10BX6B-S20S
JIS-R(E)-SUS304W-10BX8B-S10S
JIS-R(E)-SUS304W-10BX8B-S20S
JIS-R(E)-SUS304W-11/2BX1B-S10S
JIS-R(E)-SUS304W-11/2BX1B-S20S
JIS-R(E)-SUS304W-11/2BX11/4B-S10S
JIS-R(E)-SUS304W-11/4BX1B-S10S
JIS-R(E)-SUS304W-11/4BX1B-S20S
JIS-R(E)-SUS304W-11/4BX3/4B-S10S
JIS-R(E)-SUS304W-12BX8B-S10S
JIS-R(E)-SUS304W-12BX8B-S20S
JIS-R(E)-SUS304W-12BX10B-S10S
JIS-R(E)-SUS304W-12BX10B-S20S
JIS-R(E)-SUS304W-21/2BX2B-S10S
JIS-R(E)-SUS304W-21/2BX2B-S20S
JIS-R(E)-SUS304W-21/2BX11/2B-S10S
JIS-R(E)-SUS304W-21/2BX11/2B-S20S
JIS-R(E)-SUS316LW-3/4BX1/2B-S10S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting)

SGD 18.88

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S1B(25A)1/2B(15A)

SGD 20.51

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S1B(25A)1/2B(15A)

SGD 18.88

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S1B(25A)3/4B(20A)

SGD 20.51

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S1B(25A)3/4B(20A)

SGD 27.67

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S2B(50A)1 1/2B(40A)

SGD 32.22

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S2B(50A)1 1/2B(40A)

SGD 27.67

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S2B(50A)1 1/4B(32A)

SGD 18.89

1 Piece(s) 11 Day(s) [Stainless Steel] 00006SCH10S3/4B(20A)1/2B(15A)

SGD 20.51

1 Piece(s) 11 Day(s) [Stainless Steel] 00006SCH20S3/4B(20A)1/2B(15A)

SGD 43.79

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S3B(80A)2B(50A)

SGD 50.79

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S3B(80A)2B(50A)

SGD 50.79

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S3B(80A)1 1/2B(40A)

SGD 43.79

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S3B(80A)2 1/2B(65A)

SGD 65.76

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S4B(100A)3B(80A)

SGD 77.16

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S4B(100A)3B(80A)

SGD 44.93

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S4B(100A)2 1/2B(65A)

SGD 77.16

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S4B(100A)2 1/2B(65A)

SGD 44.93

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S4B(100A)3 1/2B(90A)

SGD 77.16

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S4B(100A)3 1/2B(90A)

SGD 83.99

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S5B(125A)3B(80A)

SGD 143.58

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S5B(125A)3B(80A)

SGD 83.99

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S5B(125A)4B(100A)

SGD 143.58

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S5B(125A)4B(100A)

SGD 108.41

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S6B(150A)3B(80A)

SGD 188.51

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S6B(150A)3B(80A)

SGD 98.64

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S6B(150A)4B(100A)

SGD 170.93

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S6B(150A)4B(100A)

SGD 98.64

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S6B(150A)5B(125A)

SGD 170.93

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S6B(150A)5B(125A)

SGD 98.64

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S6B(150A)3 1/2B(90A)

SGD 170.93

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S6B(150A)3 1/2B(90A)

SGD 181.67

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S8B(200A)4B(100A)

SGD 309.61

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S8B(200A)4B(100A)

SGD 181.67

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S8B(200A)5B(125A)

SGD 181.67

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S8B(200A)6B(150A)

SGD 309.61

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S8B(200A)6B(150A)

SGD 294.00

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S10B(250A)6B(150A)

SGD 500.08

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S10B(250A)6B(150A)

SGD 294.00

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S10B(250A)8B(200A)

SGD 500.08

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S10B(250A)8B(200A)

SGD 23.28

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S1 1/2B(40A)1B(25A)

SGD 24.42

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S1 1/2B(40A)1B(25A)

SGD 15.62

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S1 1/2B(40A)1 1/4B(32A)

SGD 20.35

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S1 1/4B(32A)1B(25A)

SGD 22.46

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S1 1/4B(32A)1B(25A)

SGD 31.80

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S1 1/4B(32A)3/4B(20A)

SGD 432.68

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S12B(300A)8B(200A)

SGD 736.47

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S12B(300A)8B(200A)

SGD 432.68

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S12B(300A)10B(250A)

SGD 736.47

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S12B(300A)10B(250A)

SGD 36.47

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S2 1/2B(65A)2B(50A)

SGD 38.08

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S2 1/2B(65A)2B(50A)

SGD 24.42

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH10S2 1/2B(65A)1 1/2B(40A)

SGD 38.08

1 Piece(s) 8 Day(s) or more [Stainless Steel] 00006SCH20S2 1/2B(65A)1 1/2B(40A)

SGD 33.21

1 Piece(s) 11 Day(s) [Stainless Steel] 00007SCH10S3/4B(20A)1/2B(15A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Reducers Surface Treatment Not Provided
Applicable Fluid Water / Air / vapor / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)