(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Butt Weld Type Pipe Fitting, Steel Pipe, T (Same Diameter / Reducing) White Tube

Butt Weld Type Pipe Fitting, Steel Pipe, T (Same Diameter / Reducing) White Tube

Material: Steel, nominal diameters: 1/2B(15A), 3/4B(20A), 1B(25A), 1 1/4B(32A), 1 1/2B(40A), 2B(50A), 2 1/2B(65A), 3 1/2B(90A), 3B(80A), 4B(100A), 5B(125A), 6B(150A), 8B(200A), 10B(250A), 12B(300A), 14B(350A)
• Applicable fluids: water, air, steam, gas, oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JIS(G)-T(R)-PT370-1BX1/2B-S40
JIS(G)-T(R)-PT370-1BX3/4B-S40
JIS(G)-T(R)-PT370-2BX1B-S40
JIS(G)-T(R)-PT370-2BX3/4B-S40
JIS(G)-T(R)-PT370-2BX11/2B-S40
JIS(G)-T(R)-PT370-2BX11/4B-S40
JIS(G)-T(R)-PT370-3/4BX1/2B-S40
JIS(G)-T(R)-PT370-3BX2B-S40
JIS(G)-T(R)-PT370-3BX11/2B-S40
JIS(G)-T(R)-PT370-3BX11/4B-S40
JIS(G)-T(R)-PT370-3BX21/2B-S40
JIS(G)-T(R)-PT370-4BX2B-S40
JIS(G)-T(R)-PT370-4BX3B-S40
JIS(G)-T(R)-PT370-4BX11/2B-S40
JIS(G)-T(R)-PT370-4BX11/4B-S40
JIS(G)-T(R)-PT370-4BX21/2B-S40
JIS(G)-T(R)-PT370-4BX31/2B-S40
JIS(G)-T(R)-PT370-5BX2B-S40
JIS(G)-T(R)-PT370-5BX3B-S40
JIS(G)-T(R)-PT370-5BX4B-S40
JIS(G)-T(R)-PT370-5BX21/2B-S40
JIS(G)-T(R)-PT370-5BX31/2B-S40
JIS(G)-T(R)-PT370-6BX2B-S40
JIS(G)-T(R)-PT370-6BX3B-S40
JIS(G)-T(R)-PT370-6BX4B-S40
JIS(G)-T(R)-PT370-6BX5B-S40
JIS(G)-T(R)-PT370-6BX21/2B-S40
JIS(G)-T(R)-PT370-6BX31/2B-S40
JIS(G)-T(R)-PT370-8BX3B-S40
JIS(G)-T(R)-PT370-8BX4B-S40
JIS(G)-T(R)-PT370-8BX5B-S40
JIS(G)-T(R)-PT370-8BX6B-S40
JIS(G)-T(R)-PT370-10BX4B-S40
JIS(G)-T(R)-PT370-10BX5B-S40
JIS(G)-T(R)-PT370-10BX6B-S40
JIS(G)-T(R)-PT370-10BX8B-S40
JIS(G)-T(R)-PT370-11/2BX1/2B-S40
JIS(G)-T(R)-PT370-11/2BX1B-S40
JIS(G)-T(R)-PT370-11/2BX3/4B-S40
JIS(G)-T(R)-PT370-11/2BX11/4B-S40
JIS(G)-T(R)-PT370-11/4BX1/2B-S40
JIS(G)-T(R)-PT370-11/4BX1B-S40
JIS(G)-T(R)-PT370-11/4BX3/4B-S40
JIS(G)-T(R)-PT370-12BX5B-S40
JIS(G)-T(R)-PT370-12BX6B-S40
JIS(G)-T(R)-PT370-12BX8B-S40
JIS(G)-T(R)-PT370-12BX10B-S40
JIS(G)-T(R)-PT370-14BX6B-S40
JIS(G)-T(R)-PT370-14BX8B-S40
JIS(G)-T(R)-PT370-14BX10B-S40
JIS(G)-T(R)-PT370-14BX12B-S40
JIS(G)-T(R)-PT370-21/2BX1B-S40
JIS(G)-T(R)-PT370-21/2BX2B-S40
JIS(G)-T(R)-PT370-21/2BX11/2B-S40
JIS(G)-T(R)-PT370-21/2BX11/4B-S40
JIS(G)-T(R)-PT370-31/2BX2B-S40
JIS(G)-T(R)-PT370-31/2BX3B-S40
JIS(G)-T(R)-PT370-31/2BX11/2B-S40
JIS(G)-T(R)-PT370-31/2BX21/2B-S40
JIS(G)-T(S)-PT370-1/2B-S40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting)

SGD 29.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH401B(25A)1/2B(15A)

SGD 29.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH401B(25A)3/4B(20A)

SGD 43.80

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)1B(25A)

SGD 48.18

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)3/4B(20A)

SGD 43.80

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)1 1/2B(40A)

SGD 43.80

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)1 1/4B(32A)

SGD 27.68

1 Piece(s) 11 Day(s) [Steel] 00004SCH403/4B(20A)1/2B(15A)

SGD 99.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH403B(80A)2B(50A)

SGD 99.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH403B(80A)1 1/2B(40A)

SGD 108.26

1 Piece(s) 11 Day(s) [Steel] 00004SCH403B(80A)1 1/4B(32A)

SGD 99.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH403B(80A)2 1/2B(65A)

SGD 152.76

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)2B(50A)

SGD 146.35

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)3B(80A)

SGD 152.76

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)1 1/2B(40A)

SGD 152.76

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)1 1/4B(32A)

SGD 146.35

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)2 1/2B(65A)

SGD 138.79

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)3 1/2B(90A)

SGD 221.24

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)2B(50A)

SGD 201.20

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)3B(80A)

SGD 201.20

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)4B(100A)

SGD 221.24

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)2 1/2B(65A)

SGD 201.20

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)3 1/2B(90A)

SGD 325.07

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)2B(50A)

SGD 325.07

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)3B(80A)

SGD 295.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)4B(100A)

SGD 295.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)5B(125A)

SGD 325.07

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)2 1/2B(65A)

SGD 295.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)3 1/2B(90A)

SGD 603.05

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)3B(80A)

SGD 548.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)4B(100A)

SGD 548.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)5B(125A)

SGD 548.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)6B(150A)

SGD 1,058.30

1 Piece(s) 11 Day(s) [Steel] 00004SCH4010B(250A)4B(100A)

SGD 962.29

1 Piece(s) 11 Day(s) [Steel] 00004SCH4010B(250A)5B(125A)

SGD 962.29

1 Piece(s) 11 Day(s) [Steel] 00004SCH4010B(250A)6B(150A)

SGD 962.29

1 Piece(s) 11 Day(s) [Steel] 00004SCH4010B(250A)8B(200A)

SGD 35.00

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/2B(40A)1/2B(15A)

SGD 32.07

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/2B(40A)1B(25A)

SGD 32.07

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/2B(40A)3/4B(20A)

SGD 32.07

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/2B(40A)1 1/4B(32A)

SGD 29.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/4B(32A)1/2B(15A)

SGD 29.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/4B(32A)1B(25A)

SGD 29.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/4B(32A)3/4B(20A)

SGD 1,907.19

1 Piece(s) 11 Day(s) [Steel] 00004SCH4012B(300A)5B(125A)

SGD 1,733.82

1 Piece(s) 11 Day(s) [Steel] 00004SCH4012B(300A)6B(150A)

SGD 1,733.82

1 Piece(s) 11 Day(s) [Steel] 00004SCH4012B(300A)8B(200A)

SGD 1,733.82

1 Piece(s) 11 Day(s) [Steel] 00004SCH4012B(300A)10B(250A)

SGD 5,024.28

1 Piece(s) 11 Day(s) [Steel] 00004SCH4014B(350A)6B(150A)

SGD 4,567.46

1 Piece(s) 11 Day(s) [Steel] 00004SCH4014B(350A)8B(200A)

SGD 4,567.46

1 Piece(s) 11 Day(s) [Steel] 00004SCH4014B(350A)10B(250A)

SGD 4,567.46

1 Piece(s) 11 Day(s) [Steel] 00004SCH4014B(350A)12B(300A)

SGD 78.96

1 Piece(s) 11 Day(s) [Steel] 00004SCH402 1/2B(65A)1B(25A)

SGD 71.63

1 Piece(s) 11 Day(s) [Steel] 00004SCH402 1/2B(65A)2B(50A)

SGD 71.63

1 Piece(s) 11 Day(s) [Steel] 00004SCH402 1/2B(65A)1 1/2B(40A)

SGD 71.63

1 Piece(s) 11 Day(s) [Steel] 00004SCH402 1/2B(65A)1 1/4B(32A)

SGD 201.20

1 Piece(s) 11 Day(s) [Steel] 00004SCH403 1/2B(90A)2B(50A)

SGD 201.20

1 Piece(s) 11 Day(s) [Steel] 00004SCH403 1/2B(90A)3B(80A)

SGD 221.24

1 Piece(s) 11 Day(s) [Steel] 00004SCH403 1/2B(90A)1 1/2B(40A)

SGD 201.20

1 Piece(s) 11 Day(s) [Steel] 00004SCH403 1/2B(90A)2 1/2B(65A)

SGD 33.54

1 Piece(s) 11 Day(s) [Steel] 00004SCH401/2B(15A)-

Loading...

Basic Information

Type Butt Welding Type Fitting Shape Tees Surface Treatment Hot Zinc Plating
Applicable Fluid Water / Air / vapor / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)